LT3063
LT3063
RECOMMENDED FOR NEW DESIGNS45V VIN, Micropower, Low Noise, 200mA LDO with Active Output Discharge
- Part Models
- 32
- 1ku List Price
- Starting From $2.56
Viewing:
Overview
- Input Voltage Range: 1.6V to 45V
- Output Current: 200mA
- Output Discharge
- Quiescent Current: 45μA
- Dropout Voltage: 300mV
- Low Noise: 30μVRMS (10Hz to 100kHz)
- Adjustable Output (VREF = 600mV)
- Fixed Output Voltages: 3.3V, 5V
- Output Tolerance: ±2% Over Load, Line, and Temperature
- Single Capacitor Soft-Starts Reference and Lowers Output Noise
- Shutdown Current < 3μA
- Reverse Battery Protection
- Current Limit Foldback and Thermal Limit Protection
- 8-Lead 2mm × 3mm DFN and MSOP Packages
The LT3063 is a micropower, low dropout (LDO) linear regulator that operates over a 1.6V to 45V supply range and is available in a series of fixed output and adjustable versions. The device supplies 200mA of output current with a typical dropout voltage of 300mV. A single external capacitor provides programmable low noise reference performance and output soft-start functionality. The LT3063’s quiescent current is merely 45μA and provides fast transient response with a minimum 3.3μF output capacitor. In shutdown, quiescent current is less than 3μA and the reference soft-start capacitor is reset.
The LT3063 features an NMOS pull-down that discharges the output if SHDN or IN is driven low.
Internal protection circuitry includes reverse-battery protection, reverse-current protection, current limit with foldback and thermal shutdown.
The LT3063 is available in fixed output voltages of 3.3V and 5V, and as an adjustable device with an output voltage range from the 600mV reference up to 19V. The LT3063 is offered in the thermally enhanced 8-lead 2mm × 3mm DFN and MSOP packages.
Applications
- Battery Powered Systems
- Automotive Power Supplies
- Industrial Power Supplies
- Avionic Power Supplies
- Portable Instruments
- Medical Instruments
Documentation
Data Sheet 1
User Guide 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 14, 2025 - 25_0017 Bond Wire Change from Gold to Copper |
||
| LT3063EDCB#TRMPBF | PRODUCTION | |
| LT3063EDCB#TRPBF | PRODUCTION | |
| LT3063EDCB-3.3#TRMPBF | PRODUCTION | |
| LT3063EDCB-3.3#TRPBF | PRODUCTION | |
| LT3063EDCB-5#TRMPBF | PRODUCTION | |
| LT3063EDCB-5#TRPBF | PRODUCTION | |
| LT3063HDCB#TRMPBF | PRODUCTION | |
| LT3063HDCB#TRPBF | PRODUCTION | |
| LT3063IDCB#TRMPBF | PRODUCTION | |
| LT3063IDCB#TRPBF | PRODUCTION | |
| LT3063IDCB-3.3#TRMPBF | PRODUCTION | |
| LT3063IDCB-3.3#TRPBF | PRODUCTION | |
| LT3063IDCB-5#TRMPBF | PRODUCTION | |
| LT3063IDCB-5#TRPBF | PRODUCTION | |
|
Feb 3, 2020 - 20_0128 Laser Top Mark for 8 Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LT3063EMS8E#PBF | PRODUCTION | |
| LT3063EMS8E#TRPBF | PRODUCTION | |
| LT3063EMS8E-3.3#PBF | PRODUCTION | |
| LT3063EMS8E-3.3#TRPBF | PRODUCTION | |
| LT3063EMS8E-5#PBF | PRODUCTION | |
| LT3063EMS8E-5#TRPBF | PRODUCTION | |
| LT3063HMS8E#PBF | PRODUCTION | |
| LT3063HMS8E#TRPBF | PRODUCTION | |
| LT3063IMS8E#PBF | PRODUCTION | |
| LT3063IMS8E#TRPBF | PRODUCTION | |
| LT3063IMS8E-3.3#PBF | PRODUCTION | |
| LT3063IMS8E-3.3#TRPBF | PRODUCTION | |
| LT3063IMS8E-5#PBF | PRODUCTION | |
| LT3063IMS8E-5#TRPBF | PRODUCTION | |
| LT3063MPMS8E#PBF | PRODUCTION | |
| LT3063MPMS8E#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Hot Swap Controllers 1 | ||
| LT4363 | RECOMMENDED FOR NEW DESIGNS | High Voltage Surge Stopper with Current Limit |
| Ideal Diodes and PowerPath Controllers 1 | ||
| LTC4417 | RECOMMENDED FOR NEW DESIGNS | Prioritized PowerPath™ Controller |
| Parts | Product Life Cycle | Description |
|---|---|---|
| LT3061 Series | RECOMMENDED FOR NEW DESIGNS | 45V VIN, Micropower, Low Noise, 100mA LDO with Active Output Discharge |
| LT3066 | RECOMMENDED FOR NEW DESIGNS | 45V VIN, 500mA Low Noise, Linear Regulator with Programmable Current Limit and Active Output Discharge |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LT3063
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.