LT1946
PRODUCTION1.2MHz Boost DC/DC Converter with 1.5A Switch and Soft-Start
- Part Models
- 4
- 1ku List Price
- Starting From $2.70
Overview
- 1.5A, 36V Internal Switch
- 1.2MHz Switching Frequency
- Integrated Soft-Start Function
- Output Voltage Up to 34V
- Low VCESAT Switch: 300mV at 1.5A (Typ)
- 8V at 430mA from a 3.3V Input
- Small 8-Lead MSOP Package
The LT1946 is a fixed frequency step-up DC/DC converter containing an internal 1.5A, 36V switch. Capable of generating 8V at 430mA from a 3.3V input, the LT1946 is ideal for large TFT-LCD panel power supplies. The LT1946 switches at 1.2MHz, allowing the use of tiny, low profile inductors and low value ceramic capacitors. Loop compensation can be either internal or external, giving the user flexibility in setting loop compensation and allowing optimized transient response with low ESR ceramic output capacitors. Soft-start is controlled with an external capacitor, which determines the input current ramp rate during start-up.
The 8-lead MSOP package and high switching frequency ensure a low profile overall solution less than 1.2mm high.
| Switching Frequency | |
| LT1946 | 1.2MHz |
| LT1946A | 2.7MHz |
Applications
- TFT-LCD Bias Supplies
- GPS Receivers
- DSL Modems
- Local Power Supplies
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT1946EMS8#PBF | 8-Lead MSOP | ||
| LT1946EMS8#TRPBF | 8-Lead MSOP | ||
| LT1946EMS8E#PBF | 8-Lead MSOP w/ EP | ||
| LT1946EMS8E#TRPBF | 8-Lead MSOP w/ EP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 5, 2024 - 24_0003 Epoxy Change from Henkel 8290 to 8290A for MSOP Package (2) |
||
| LT1946EMS8#PBF | PRODUCTION | |
| LT1946EMS8#TRPBF | PRODUCTION | |
| LT1946EMS8E#PBF | PRODUCTION | |
| LT1946EMS8E#TRPBF | PRODUCTION | |
|
Feb 3, 2020 - 20_0128 Laser Top Mark for 8 Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LT1946EMS8#PBF | PRODUCTION | |
| LT1946EMS8#TRPBF | PRODUCTION | |
| LT1946EMS8E#PBF | PRODUCTION | |
| LT1946EMS8E#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT1946
- LT1946A
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.