LT1944-1
PRODUCTIONDual Micropower Step-Up DC/DC Converter
- Part Models
- 2
- 1ku List Price
- Starting From $3.07
Overview
- Low Quiescent Current:
- 20µA in Active Mode
- <1µA in Shutdown Mode
- Operates with VIN as Low as 1.2V
- Low VCESAT Switches: 85mV at 70mA
- Uses Small Surface Mount Components
- High Output Voltage: Up to 34V
- Tiny 10-Pin MSOP Package
The LT1944-1 is a dual micropower step-up DC/DC converter in a 10-pin MSOP package. One converter is designed with a 100mA current limit and a 400ns off-time; the other with a 175mA current limit and a 1.5µs off-time. The 1.5µs off-time converter is ideal for generating an output voltage that is close to the input voltage (i.e. a Li-Ion to 5V converter, or a two-cell to 3.3V converter). With an input voltage range of 1.2V to 15V, the LT1944-1 is ideal for a wide variety of applications. Both converters feature a quiescent current of only 20µA at no load, which further reduces to 0.5µA in shutdown. A current limited, fixed off-time control scheme conserves operating current, resulting in high efficiency over a broad range of load current. Tiny, low profile inductors and capacitors can be used to minimize footprint and cost in space-conscious portable applications.
| Switch Current | |
| LT1944 | 350mA, 350mA |
| LT1944-1 | 100mA, 175mA |
Applications
- Small TFT LCD Panels
- Handheld Computers
- Battery Backup
- Digital Cameras
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT1944-1EMS#PBF | 10-Lead MSOP | ||
| LT1944-1EMS#TRPBF | 10-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 5, 2024 - 24_0003 Epoxy Change from Henkel 8290 to 8290A for MSOP Package (2) |
||
| LT1944-1EMS#PBF | PRODUCTION | |
| LT1944-1EMS#TRPBF | PRODUCTION | |
|
Feb 4, 2020 - 20_0130 Laser Top Mark Conversion for 10-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LT1944-1EMS#PBF | PRODUCTION | |
| LT1944-1EMS#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT1944
- LT1944-1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LT1944-1 yet. Have something to say?
Start a Discussion on EngineerZone®