LT1944

PRODUCTION

Dual Micropower Step-Up DC/DC Converter

Viewing:

Overview

  • Low Quiescent Current:
    • 20µA in Active Mode
    • <1µA in Shutdown Mode
  • Operates with VIN as Low as 1.2V
  • Low VCESAT Switch: 250mV at 300mA
  • Tiny 10-Pin MSOP Package
  • Uses Small Surface Mount Components
  • High Output Voltage: Up to 34V
LT1944
Dual Micropower Step-Up DC/DC Converter
Dual Output (5V, 30V) Boost Converter 5V Output Efficiency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1944
  • LT1944-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed