LT1935

PRODUCTION

1.2MHz Boost DC/DC Converter in ThinSOT with 2A Switch

Viewing:

Overview

  • 1.2MHz Switching Frequency
  • High Output Voltage: Up to 38V
  • Wide Input Range: 2.3V to 16V
  • Low VCESAT Switch: 180mV at 2A
  • Soft-Start
  • Uses Small Surface Mount Components
  • 5V at 1A from 3.3V Input
  • 12V at 600mA from 5V Input
  • Low Shutdown Current: <1µA
  • Pin-for-Pin Compatible with the LT1613 and LT1930
  • Low Profile (1mm) SOT-23 (ThinSOT) Package
LT1935
1.2MHz Boost DC/DC Converter in ThinSOT with 2A Switch
Figure 1. 5V to 12V, 600mA Step-Up DC/DC Converter Efficiency, VOUT = 12V Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC683A

LT1935ES5 Demo Board | 3.3V to 5.5V Input, VOUT = 12V at up to 600mA

Product Details

Demonstration circuit DC683 features LT1935 1.2MHz boost DC/DC converter with a 2A switch. The demo board is designed to generate 12V output from a 3.3V to 5.5V input voltage range and can provide 600mA at 12V from a 5V input.



DC683A
LT1935ES5 Demo Board | 3.3V to 5.5V Input, VOUT = 12V at up to 600mA
DC683A - Schematic

Latest Discussions

Recently Viewed