Overview
Product Details
Demonstration circuit DC683 features LT1935 1.2MHz boost DC/DC converter with a 2A switch. The demo board is designed to generate 12V output from a 3.3V to 5.5V input voltage range and can provide 600mA at 12V from a 5V input.
Applicable Parts
Documentation & Resources
-
DC683A - Schematic9/24/2009PDF51K
-
DC683A - Demo Manual9/24/2009PDF146K
-
DC683A - Design File9/24/2009ZIP620K