Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

LT1920

PRODUCTION

Single Resistor Gain Programmable, Precision Instrumentation Amplifier

Viewing:

Overview

  • Single Gain Set Resistor: G = 1 to 10,000
  • Gain Error: G = 10, 0.3% Max
  • Gain Nonlinearity: G = 10, 30ppm Max
  • Input Offset Voltage: G = 10, 225µV Max
  • Input Offset Voltage Drift: 1µV/°C Max
  • Input Bias Current: 2nA Max
  • PSRR at G = 1: 80dB Min
  • CMRR at G = 1: 75dB Min
  • Supply Current: 1.3mA Max
  • Wide Supply Range: ±2.3V to ±18V
  • 1kHz Voltage Noise: 7.5nV/√Hz
  • 0.1Hz to 10Hz Noise: 0.28µVP-P
  • Available in 8-Pin PDIP and SO Packages
  • Meets IEC 1000-4-2 Level 4 ESD Tests with Two External 5k Resistors
LT1920
Single Resistor Gain Programmable, Precision Instrumentation Amplifier
Single Supply Barometer Gain Nonlinearity Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1920
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed