LT1910
LT1910
PRODUCTIONProtected High Side MOSFET Driver
- Part Models
- 4
- 1ku List Price
- Starting From $3.46
Viewing:
Overview
- 8V to 48V Power Supply Range
- Protected from –15V to 60V Supply Transients
- Short-Circuit Protected
- Automatic Restart Timer
- Open-Collector Fault Flag
- Fully Enhances N-Channel MOSFET Switches
- Programmable Current Limit, Delay Time and Autorestart Period
- Voltage Limited Gate Drive
- Defaults to Off State with Open Input
- Available in SO-8 Package
The LT1910 is a high side gate driver that allows the use of low cost N-channel power MOSFETs for high side switching applications. It contains a completely self-contained charge pump to fully enhance an N-channel MOSFET switch with no external components.
When the internal drain comparator senses that the switch current has exceeded the preset level, the switch is turned off and a fault flag is asserted. The switch remains off for a period of time set by an external timing capacitor and then automatically attempts to restart. If the fault still exists, this cycle repeats until the fault is removed, thus protecting the MOSFET. The fault flag becomes inactive once the switch restarts successfully.
The LT1910 has been specifically designed for harsh operating environments such as industrial, avionics and automotive applications where poor supply regulation and/or transients may be present. The device will not sustain damage from supply transients of –15V to 60V.
The LT1910 is available in the SO-8 package.
Applications
- Industrial Control
- Avionics Systems
- Automotive Switches
- Stepper Motor and DC Motor Control
- Electronic Circuit Breaker
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT1910ES8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1910ES8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1910IS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1910IS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 24, 2024 - 24_0246 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LT1910ES8#PBF | PRODUCTION | |
| LT1910ES8#TRPBF | PRODUCTION | |
| LT1910IS8#PBF | PRODUCTION | |
| LT1910IS8#TRPBF | PRODUCTION | |
|
Oct 12, 2022 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
| LT1910ES8#PBF | PRODUCTION | |
| LT1910ES8#TRPBF | PRODUCTION | |
| LT1910IS8#PBF | PRODUCTION | |
| LT1910IS8#TRPBF | PRODUCTION | |
|
Jun 16, 2021 - 21_0026 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LT1910ES8#PBF | PRODUCTION | |
| LT1910ES8#TRPBF | PRODUCTION | |
| LT1910IS8#PBF | PRODUCTION | |
| LT1910IS8#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Hot Swap Controllers 2 | ||
| LT4256-1 LT4256-2 | Positive High Voltage Hot Swap Controllers | |
| LT4363 | RECOMMENDED FOR NEW DESIGNS | High Voltage Surge Stopper with Current Limit |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LT1910
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.