LT1683

PRODUCTION

Slew Rate Controlled Ultralow Noise Push-Pull DC/DC Controller

Viewing:

Overview

  • Greatly Reduced Conducted and Radiated EMI
  • Low Switching Harmonic Content
  • Independent Control of Output Switch Voltage and Current Slew Rates
  • Greatly Reduced Need for External Filters
  • Dual N-Channel MOSFET Drivers
  • 20kHz to 250kHz Oscillator Frequency
  • Easily Synchronized to External Clock
  • Regulates Positive and Negative Voltages
  • Easier Layout Than with Conventional Switchers

The LT1683 is a switching regulator controller designed to lower conducted and radiated electromagnetic interference (EMI). Ultralow noise and EMI are achieved by controlling the voltage and current slew rates of external N-channel MOSFET switches. Current and voltage slew rates can be independently set to optimize harmonic content of the switching waveforms vs efficiency. The LT1683 can reduce high frequency harmonic power by as much as 40dB with only minor losses in efficiency.

The LT1683 utilizes a dual output (push-pull) current mode architecture optimized for low noise topologies. The IC includes gate drivers and all necessary oscillator, control and protection circuitry. Unique error amp circuitry can regulate both positive and negative voltages. The oscillator may be synchronized to an external clock for more accurate placement of switching harmonics.

Protection features include gate drive lockout for low VIN, opposite gate lockout, soft-start, output current limit, short-circuit current limiting, gate drive overvoltage clamp and input supply undervoltage lockout.

Applications

  • Power Supplies for Noise Sensitive Communication Equipment
  • EMI Compliant Offline Power Supplies
  • Precision Instrumentation Systems
  • Isolated Supplies for Industrial Automation
  • Medical Instruments
  • Data Acquisition Systems

LT1683
Slew Rate Controlled Ultralow Noise Push-Pull DC/DC Controller
Ultralow Noise 48V to 5V DC/DC Converter 5V Output Noise (Bandwidth = 100MHz) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Oscillators 1
LTC6930-X.XX 32.768kHz to 8.192MHz Precision µPower Oscillators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1683
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC477A

LT1683EG | Low Noise/EMI Switching Power Supply, 36V to 72VIN, 5VOUT @ 2A

Product Details

DC477A: Demo Board for the LT1683 - Slew Rate Controlled Ultralow Noise Push-Pull DC/DC Controller.


 


DC477A
LT1683EG | Low Noise/EMI Switching Power Supply, 36V to 72VIN, 5VOUT @ 2A
DC477A - Schematic

Latest Discussions

Recently Viewed