LT1610

PRODUCTION

1.7MHz, Single Cell Micropower DC/DC Converter

Viewing:

Part Details

  • Uses Tiny Capacitors and Inductor
  • Internally Compensated
  • Low Quiescent Current: 30µA
  • Operates with VIN as Low as 1V
  • 3V at 30mA from a Single Cell
  • 5V at 200mA from 3.3V
  • High Output Voltage Capability: Up to 28V
  • Low Shutdown Current: <1µA
  • Automatic Burst Mode Switching at Light Load
  • Low VCESAT Switch: 300mV at 300mA
  • 8-Lead MSOP and SO Packages
LT1610
1.7MHz, Single Cell Micropower DC/DC Converter
Figure 1. 1-Cell to 3V Step-Up Converter Efficiency Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1610
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC231A

LT1610CMS8 | 1.7MHz, Single Cell Micropower DC/DC Converter, 1V to 5VIN, 3.3V or 5VOUT, 2 Circuits; SEPIC and Boost

Product Details

DC231A: Demo Board for the LT1610 1.7MHz, Single Cell Micropower DC/DC Converter.

DC231A
LT1610CMS8 | 1.7MHz, Single Cell Micropower DC/DC Converter, 1V to 5VIN, 3.3V or 5VOUT, 2 Circuits; SEPIC and Boost
DC231A - Schematic

Latest Discussions

No discussions on LT1610 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed