LT1528
LT1528
PRODUCTION3A Low Dropout Regulator for Microprocessor Applications
- Part Models
- 3
- 1ku List Price
- Starting From $5.46
Viewing:
Overview
- Dropout Voltage: 0.6V at Iout = 3A
- Fast Transient Response
- Output Current: 3A
- Quiescent Current: 400µA
- No Protection Diodes Needed
- Fixed Output Voltage: 3.3V
- Controlled Quiescent Current in Dropout
- Shutdown IQ = 125µA
- Stable with 3.3µF Output Capacitor
- Reverse Battery Protection
- No Reverse Output Current
- Thermal Limiting
The LT1528 is a 3A low dropout regulator optimized to handle the large load current transients associated with the current generation of microprocessors. This device has the fastest transient response of currently available PNP regulators and is very tolerant of variations incapacitor ESR. Dropout voltage is 75mV at 10mA, rising to 300mV at 1A and 600mV at 3A. The device has a quiescent current of 400µA. Quiescent current is well controlled; it does not increase significantly as the device enters dropout. The regulator can operate with output capacitors as small as 3.3µF, although larger capacitors will be needed to achieve the performance required in most microprocessor applications. The LT1528 is available with a fixed output voltage of 3.3V. An external SENSE pin allows adjustment to output voltages greater than 3.3V, using a simple resistive divider. This allows the device to be adjusted over a wide range of output voltages, including the 3.3V to 4.2V range required by a variety of processors from Intel, IBM, AMD, and Cyrix.
The LT1528 has both reverse input and reverse output protection and includes a shutdown feature. Quiescent current drops to 125µA in shutdown. The LT1528 is available in 5-lead TO-220 and 5-lead DD-PAK packages.
Applications
- Microprocessor Applications
- Post Regulator for Switching Supplies
- 5V to 3.3V Logic Regulator
Documentation
Data Sheet 1
Technical Articles 1
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT1528CQ#PBF | 5-Lead DD Pak | ||
| LT1528CQ#TRPBF | 5-Lead DD Pak | ||
| LT1528CT#PBF | 5-Lead TO-220 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 10, 2022 - 22_0175 Laser Top Mark Conversion for DDPAK & TO220 Packages Assembled in ADPG. Country of Origin Code [MY] To Be Incorporated On Top Mark |
||
| LT1528CQ#PBF | PRODUCTION | |
| LT1528CQ#TRPBF | PRODUCTION | |
| LT1528CT#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LT1764 | PRODUCTION | 3A, Fast Transient Response, Low Noise, LDO Regulators |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT1528
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on LT1528 yet. Have something to say?
Start a Discussion on EngineerZone®