Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

LT1168

PRODUCTION

Low Power, Single Resistor Gain Programmable, Precision Instrumentation Amplifier

Viewing:

Overview

  • Supply Current: 530µA Max
  • Meets IEC 1000-4-2 Level 4 (±15kV) ESD Tests with Two External 5k Resistors
  • Single Gain Set Resistor: G = 1 to 10,000
  • Gain Error: G = 10, 0.4% Max
  • Input Offset Voltage Drift: 0.3µV/°C Max
  • Gain Nonlinearity: G = 10, 20ppm Max
  • Input Offset Voltage: 40µV Max
  • Input Bias Current: 250pA Max
  • PSRR at AV =1: 103dB Min
  • CMRR at AV = 1: 90dB Min
  • Wide Supply Range: ±2.3V to ±18V
  • 1kHz Voltage Noise: 10nV/√Hz
  • 0.1Hz to 10Hz Noise: 0.28µVP-P
  • Available in 8-Pin PDIP and SO Packages
LT1168
Low Power, Single Resistor Gain Programmable, Precision Instrumentation Amplifier
Single Supply* Pressure Monitor Gain Nonlinearity Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1168

In-Amp Diamond Plot Tool

The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.

In-Amp Diamond Plot Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-INAMP

AD62x, AD822x, AD842x Series InAmp Evaluation Board

Product Details

Analog Devices provides a line of evaluation boards designed to help users evaluate our instrumentation amplifiers in 8 pin packages. Access the user guide UG-261.

This user guide describes three generic evaluation boards that can be used to evaluate many of Analog Devices instrumentation amplifiers. For information on the performance of a specific instrumentation amplifier, see the data sheet for that instrumentation amplifier.

  • 3 generic, easy-to-use evaluation boards
    • Shipped with an assortment of Analog Devices in-amps
    • Solder in the in-amp to be tested
    • Test pins already populated
    • Decoupling capacitors already populated
  • EVAL-INAMP-62RZ board: Compatible with AD620, AD621, AD622, AD623, AD627, AD8223, AD8225,  LT1167, LT1168 and LT6370 in SOIC or PDIP
  • EVAL-INAMP-82RZ board: Compatible with AD8221, AD8226, AD8227, AD8228, AD8229, AD8421, AD8428, and AD8429 in SOIC package
  • EVAL-INAMP-82RMZ board: Compatible with AD8220, AD8221, AD8226, AD8227, AD8228, AD8236, and AD8421 in MSOP package

eval board
EVAL-INAMP

AD62x, AD822x, AD842x Series InAmp Evaluation Board

Product Details

Analog Devices provides a line of evaluation boards designed to help users evaluate our instrumentation amplifiers in 8 pin packages. Access the user guide UG-261.

This user guide describes three generic evaluation boards that can be used to evaluate many of Analog Devices instrumentation amplifiers. For information on the performance of a specific instrumentation amplifier, see the data sheet for that instrumentation amplifier.

  • 3 generic, easy-to-use evaluation boards
    • Shipped with an assortment of Analog Devices in-amps
    • Solder in the in-amp to be tested
    • Test pins already populated
    • Decoupling capacitors already populated
  • EVAL-INAMP-62RZ board: Compatible with AD620, AD621, AD622, AD623, AD627, AD8223, AD8225,  LT1167, LT1168 and LT6370 in SOIC or PDIP
  • EVAL-INAMP-82RZ board: Compatible with AD8221, AD8226, AD8227, AD8228, AD8229, AD8421, AD8428, and AD8429 in SOIC package
  • EVAL-INAMP-82RMZ board: Compatible with AD8220, AD8221, AD8226, AD8227, AD8228, AD8236, and AD8421 in MSOP package

EVAL-INAMP
AD62x, AD822x, AD842x Series InAmp Evaluation Board
InAmp Evaluation Board InAmp Evaluation Board - Bottom View InAmp Evaluation Board - Top View
EVAL-INAMP
AD62x, AD822x, AD842x Series InAmp Evaluation Board
InAmp Evaluation Board InAmp Evaluation Board - Bottom View InAmp Evaluation Board - Top View

Latest Discussions

Recently Viewed