Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceLT1027LS8
PRODUCTIONPrecision, Low Noise, High Stability Hermetic Voltage Reference
- Part Models
- 2
- 1ku List Price
- Starting From $6.64
Overview
- Hermetic 5mm × 5mm LCC Leadless Chip Carrier Package:
- Insensitive to Humidity
- Thermal Hysteresis: 8ppm (0°C to 70°C)
- Thermal Hysteresis: 12ppm (–40°C to 85°C)
- Low Drift: 5ppm/°C Max
- High Accuracy: ±0.10% Max
- Low Noise: <1ppm Peak-to-Peak (0.1Hz to 10Hz)
- Low Long Term Drift
- 12ppm at 1000Hr
- 18ppm at 3000Hr
- Sinks 10mA, Sources 15mA
- Wide Supply Range to 40V
- 8-Pin (5mm × 5mm) LS8 Package
The LT1027LS8 is a precision reference that combines low drift and noise with excellent long-term stability and high output accuracy. The reference output will source up to 15mA and sink up to 10mA, and remain constant with input voltage variations.
The hermetic package provides outstanding humidity and thermal hysteresis performance. The LT1027LS8 is only 5mm × 5mm × 1.5mm, offering an alternative to large through-hole metal can voltage references, such as the industry standard LT1021. The LT1027LS8 offers similar performance to the LT1027, with additional stability from the hermetic package.
LT1027LS8 is based on a buried Zener diode structure, which enables temperature and time stability, and extremely low noise performance of < 1ppm peak-to-peak. The LT1027LS8 operates on a supply voltage from 8V up to 40V. The subsurface Zener exhibits better time stability than even the best bandgap reference, and the hermetic package maintains that stability over a wide range of environmental conditions.
| Package | |
| LT1027 | N-8, S-8 |
| LT1027LS8 | LS8 Hermetic, Low Drift |
Applications
- Instrumentation and Test Equipment
- High Resolution Data Acquisition Systems
- A/D and D/A Converters
- Precision Regulators
- Precision Scales
- Digital Voltmeters
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT1027DCLS8-5#PBF | 8-Lead LCC (5mm x 5mm) | ||
| LT1027DILS8-5#PBF | 8-Lead LCC (5mm x 5mm) |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LT1027 | PRODUCTION | Precision 5 Volt Reference |
Latest Discussions
No discussions on LT1027LS8 yet. Have something to say?
Start a Discussion on EngineerZone®