Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceLT1027
PRODUCTIONPrecision 5 Volt Reference
- Part Models
- 10
- 1ku List Price
- Starting From $4.33
Overview
- Very Low Drift: 2ppm/°C Max TC
- Pin Compatible with LT1021-5, REF-02, (PDIP Packages)
- Output Sources 15mA, Sinks 10mA
- Excellent Transient Response Suitable for A-to-D Reference Inputs
- Noise Reduction Pin
- Excellent Long Term Stability
- Less Than 1ppm P-P Noise (0.1Hz to 10Hz)
The LT1027 is a precision reference with extra-low drift, superior accuracy, excellent line and load regulation and low output impedance at high frequency. This device is intended for use in 12- to 16-bit A-to-D and D-to-A systems where demanding accuracy requirements must be met without the use of power hungry, heated substrate references. The fast settling output recovers quickly from load transients such as those presented by A-to-D converter reference inputs. The LT1027 brings together both outstanding accuracy and temperature coefficient specifications.
The LT1027 reference is based on LTC’s proprietary advanced subsurface Zener bipolar process which eliminates noise and stability problems associated with surface breakdown devices.
| Package | |
| LT1027 | N-8, S-8 |
| LT1027LS8 | LS8 Hermetic, Low Drift |
Applications
- A-to-D and D-to-A Converters
- Digital Voltmeters
- Reference Standard
- Precision Current Source
Documentation
Data Sheet 1
Application Note 5
Design Note 2
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT1027BCN8-5#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LT1027CCN8-5#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LT1027CCS8-5#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1027CCS8-5#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1027DCN8-5#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LT1027DCS8-5#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1027DCS8-5#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1027ECN8-5#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LT1027ECS8-5#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1027ECS8-5#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 20, 2026 - 2026-0038 ASSEMBLY |
||
| LT1027BCN8-5#PBF | PRODUCTION | |
| LT1027CCN8-5#PBF | PRODUCTION | |
|
Oct 8, 2024 - 24_0234 Migrating Bottom Trace Code Marking to Top Side Laser Marking for PDIP Package |
||
| LT1027BCN8-5#PBF | PRODUCTION | |
| LT1027CCN8-5#PBF | PRODUCTION | |
| LT1027DCN8-5#PBF | PRODUCTION | |
| LT1027ECN8-5#PBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
| LT1027BCN8-5#PBF | PRODUCTION | |
| LT1027CCN8-5#PBF | PRODUCTION | |
| LT1027DCN8-5#PBF | PRODUCTION | |
| LT1027ECN8-5#PBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
| LT1027BCN8-5#PBF | PRODUCTION | |
| LT1027CCN8-5#PBF | PRODUCTION | |
| LT1027DCN8-5#PBF | PRODUCTION | |
| LT1027ECN8-5#PBF | PRODUCTION | |
|
Oct 8, 2024 - 24_0236 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LT1027CCS8-5#PBF | PRODUCTION | |
| LT1027CCS8-5#TRPBF | PRODUCTION | |
| LT1027DCS8-5#PBF | PRODUCTION | |
| LT1027DCS8-5#TRPBF | PRODUCTION | |
| LT1027ECS8-5#PBF | PRODUCTION | |
| LT1027ECS8-5#TRPBF | PRODUCTION | |
|
Oct 12, 2022 - 22_0254 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 1 of 2) |
||
| LT1027CCS8-5#PBF | PRODUCTION | |
| LT1027CCS8-5#TRPBF | PRODUCTION | |
| LT1027DCS8-5#PBF | PRODUCTION | |
| LT1027DCS8-5#TRPBF | PRODUCTION | |
| LT1027ECS8-5#PBF | PRODUCTION | |
| LT1027ECS8-5#TRPBF | PRODUCTION | |
|
Jun 11, 2021 - 21_0060 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LT1027CCS8-5#PBF | PRODUCTION | |
| LT1027CCS8-5#TRPBF | PRODUCTION | |
| LT1027DCS8-5#PBF | PRODUCTION | |
| LT1027DCS8-5#TRPBF | PRODUCTION | |
| LT1027ECS8-5#PBF | PRODUCTION | |
| LT1027ECS8-5#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LT1027LS8 | PRODUCTION | Precision, Low Noise, High Stability Hermetic Voltage Reference |