Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceLT1009 Series
PRODUCTION2.5V Reference
- Part Models
- 13
- 1ku List Price
- Starting From $2.30
Overview
- Maximum Initial Tolerance: 0.2%
- Guaranteed Temperature Stability
- Maximum 0.6Ω Dynamic Impedance
- Wide Operating Current Range
- Directly Interchangeable with LM136 for Improved Performance
- No Adjustments Needed for Minimum Temperature Coefficient
- Available in 8-Lead SO and MSOP Packages and 3-Lead TO-92 Package
The LT1009 is a precision trimmed 2.5V shunt regulator diode featuring a maximum initial tolerance of only ±5mV. The low dynamic impedance and wide operating current range enhances its versatility. The 0.2% reference tolerance is achieved by on-chip trimming which not only minimizes the initial voltage tolerance but also minimizes the temperature drift.
Even though no adjustments are needed with the LT1009, a third terminal allows the reference voltage to be adjusted ±5% to calibrate out system errors. In many applications, the LT1009 can be used as a pin-to-pin replacement of the LM136 and the external trim network eliminated.
For a lower drift 2.5V reference, see the LT1019 data sheet.
Applications
- Reference for 5V Systems
- 8-Bit A/D and D/A Reference
- Digital Voltmeters
- Current Loop Measurement and Control Systems
- Power Supply Monitor
Documentation
Data Sheet 1
Application Note 12
Design Note 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| 5962-8961001XA | 3-Lead TO-46 | ||
| LT1009CDICE | DIE | ||
| LT1009CDICE#MILDICE | DIE | ||
| LT1009CMS8#PBF | 8-Lead MSOP | ||
| LT1009CMS8#TRPBF | 8-Lead MSOP | ||
| LT1009CZ#PBF | 3-Lead TO-92 | ||
| LT1009CZ#TRPBF | 3-Lead TO-92 | ||
| LT1009IS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1009IS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1009IZ#PBF | 3-Lead TO-92 | ||
| LT1009IZ#TRPBF | 3-Lead TO-92 | ||
| LT1009S8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1009S8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 30, 2022 - 22_0196 Test Site Transfer of RH, SMD, Class-S, Special Flow, MIL-STD-883 Products from Analog Devices Milpitas to ADGT |
||
| 5962-8961001XA | PRODUCTION | |
|
Mar 4, 2022 - 22_0025 Implement Laser Top Mark for TO Metal Can Packages Assembled in Team Pacific Corporation. |
||
| 5962-8961001XA | PRODUCTION | |
|
Oct 11, 2022 - 22_0244 Epoxy Change from Henkel 8290 to 8290A for MSOP Package |
||
| LT1009CMS8#PBF | PRODUCTION | |
| LT1009CMS8#TRPBF | PRODUCTION | |
|
Feb 3, 2020 - 20_0128 Laser Top Mark for 8 Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LT1009CMS8#PBF | PRODUCTION | |
| LT1009CMS8#TRPBF | PRODUCTION | |
|
Feb 20, 2022 - 22_0014 Final Packaging Changes for TO-92, TO-5 and TO-46 |
||
| LT1009CZ#PBF | PRODUCTION | |
| LT1009IZ#PBF | PRODUCTION | |
|
Mar 6, 2022 - 22_0014 Final Packaging Changes for TO-92, TO-5 and TO-46 |
||
| LT1009CZ#TRPBF | PRODUCTION | |
| LT1009IZ#TRPBF | PRODUCTION | |
|
Oct 12, 2022 - 22_0254 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 1 of 2) |
||
| LT1009IS8#PBF | PRODUCTION | |
| LT1009IS8#TRPBF | PRODUCTION | |
| LT1009S8#PBF | PRODUCTION | |
| LT1009S8#TRPBF | PRODUCTION | |
|
Jun 11, 2021 - 21_0060 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LT1009IS8#PBF | PRODUCTION | |
| LT1009IS8#TRPBF | PRODUCTION | |
| LT1009S8#PBF | PRODUCTION | |
| LT1009S8#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LT1009
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.