Silent Switcher® Technology Solutions
The low noise Silent Switcher architecture simplifies design and PCB layout to help streamline development and reduce the chance of a redesign. The compact Silent Switcher solution size supports a range of applications, including industrial, instrumentation and measurement, healthcare, aerospace, communications, automotive, energy, data center, and more. Noise-cancelling technology increases system performance with ultralow EMI, higher efficiency across all loads, improved thermal performance, and higher achievable step-down ratios due to low minimum on times.
Value and Benefits
- High Efficiency, Low EMI: Silent Switcher® regulators reach up to 96% efficiency, ultralow EMI, passing CISPR 25 Class 5 limits.
- Noise Cancellation: Improves EMI, ripple, and overall system performance.
- Compact, Robust µModule® Design: Advanced thermal management for space-constrained power needs.
- Wide Input/Output Support: Up to 65 V, 30 A load, and high step-down ratios across applications.
Technology Benefits – All Options, NO TRADE-OFFs
Silent Switcher Technology
- Low EMI
- High efficiency
- High switching frequency
Silent Switcher 3 Technology
Includes all the features of Silent Switcher technology PLUS:
- Ultralow LF noise (10 Hz to 100 kHz)
- Ultrafast transient response
- Ultrawide Vout range (Down to 0V)
Silent Switcher 2 Technology
Includes all the features of Silent Switcher technology PLUS:
- Integrated precision capacitors
- Smaller solution size
- Simplifies PCB layout
Silent Switcher µModule Regulator
Includes all features of Silent Switcher Technology PLUS:
- High efficiency in a minimal board area
- Multi-output, integrated EMI shield, ultra high PSRR
- Better thermal performance with System-in-Package technology
- Saves total solution size
ADI Silent Switcher Technology
Webinar
Improving Switch-Mode Power Supplies Using Noise Cancelling Technology
eBook
Understanding Silent Switcher Technology: High Efficiency, Low EMI
Video
Silent Switcher 3 Technology
Solution Resources
Products
Reference Designs
Developer Tools and Resources
Simulation Models
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}