ICM7228
ICM7228
8-Digit, Multiplexed, LED Decoder Driver
Viewing:
Overview
- Improved 2nd Source! See 3rd page of this data sheet for our "Maxim Advantage™"
- Fast Access Time: 200ns Write Pulse Width
- Microprocessor Compatible
- Hexadecimal and Code B Decoders
- Individual Segment Control with "No Decode" Feature
- Digit and Segment Drivers On-Chip
- Common Anode and Common Cathode LED versions available
- Low Power CMOS
The Maxim ICM7218 display driver interfaces microprocessors to an 8 digit, 7 segment, numeric LED display. Included on chip are two types of 7 segment decoders, multiplex scan circuitry, segment and digit drivers, and an 8 x 8 static memory.
The ICM7218A and ICM7218B accept data in a serial format and drive common anode (ICM7218A) or common cathode (ICM72188) displays. The ICM7218C and ICM7218D accept data in a parallel format and drive common anode (ICM7218C) or common cathode (ICM7218D) displays. All four versions can display the data in either hexadecimal or code B format. The ICM7218A and ICM72188 also feature a No Decode mode where each individual segment can be independently controlled. This is particularly useful in driving bar graphs.
The Maxim ICM7218 is an alternative for both the lntersil ICM7218 and ICM7228. When ordering, specify ICM7218 for both devices.
APPLICATIONS
- Instrumentation
- Test Equipment
- Hand Held Instruments
- Bargraph Displays
- Panel Meters
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LED Drivers 11 | ||
| MAX7231 | PRODUCTION | Drives 8 Digits/7 Segments; Parallel Input format; 2 Annunciators per Digit |
| MAX6950 | LAST TIME BUY | Serially Interfaced, +2.7V to +5.5V, 5- and 8-Digit LED Display Drivers |
| MAX6951 | PRODUCTION | Serially Interfaced, +2.7V to +5.5V, 5- and 8-Digit LED Display Drivers |
| MAX6952 | LAST TIME BUY | 4-Wire Interfaced, 2.7V to 5.5V, 4-Digit 5 x 7 Matrix LED Display Driver |
| MAX6953 | Obsolete | 2-Wire Interfaced, 2.7V to 5.5V, 4-Digit 5 x 7 Matrix LED Display Driver |
| MAX6954 | LAST TIME BUY | 4-Wire Interfaced, 2.7V to 5.5V LED Display Driver with I/O Expander and Key Scan |
| MAX6955 | PRODUCTION | 2-Wire Interfaced, 2.7V to 5.5V LED Display Driver with I/O Expander and Key Scan |
| MAX6956 | PRODUCTION | 2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port LED Display Driver and I/O Expander |
| MAX6957 | PRODUCTION | 4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port LED Display Driver and I/O Expander |
| MAX6958 | PRODUCTION | 2-Wire Interfaced, 3V to 5.5V, 4-Digit, 9-Segment LED Display Drivers with Keyscan |
| MAX6959 | PRODUCTION | 2-Wire Interfaced, 3V to 5.5V, 4-Digit, 9-Segment LED Display Drivers with Keyscan |
Latest Discussions
No discussions on ICM7228 yet. Have something to say?
Start a Discussion on EngineerZone®