HMCAD1510

Obsolete

High Speed Multi-Mode 8-Bit 500 MSPS A/D Converter

Viewing:

Overview

  • 8-bit High Speed Single/ Dual/ Quad ADC
    Single Channel Mode: FSmax = 500 MSPS
    Dual Channel Mode: FSmax = 250 MSPS
    Quad Channel Mode: FSmax = 125 MSPS
  • Integrated Cross Point Switches (Mux Array)
  • 1X to 50X digital gain
    No missing codes up to 32X
  • 1X gain: 49.8 dB SNR
    10X gain: 48.2 dB SNR
  • Internal low jitter programmable Clock Divider
  • 0.5 μs start-up time from Sleep, 15 μs from Power Down
  • Ultra Low Power Dissipation
    295 mW including I/O at 500 MSPS & reduced bias
  • Internal reference circuitry with no external components required
  • Coarse and fine gain control
  • Digital fine gain adjustment for each ADC
  • Internal offset correction
  • 1.8 V supply voltage
  • 1.7 - 3.6 V CMOS logic on control interface pins
  • Serial LVDS/RS DS output
  • 7x7 mm QFN 48 Pin (LP7D) Package
HMCAD1510
High Speed Multi-Mode 8-Bit 500 MSPS A/D Converter
HMCAD1510 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMCAD1510
HMCAD1510 Evaluation Board

Latest Discussions

Recently Viewed