HMCAD1104

Obsolete

Octal 10-Bit 20/40/50/65 MSPS A/D Converter

Viewing:

Overview

  • 65 MSPS Maximum Sampling Rate
  • Ultra Low Power Dissipation:
    12 mW/Channel at 20MSPS
    20 mW/Channel at 40MSPS
    25 mW/Channel at 50MSPS
    30 mW/Channel at 65MSPS
  • 61.6 dB SNR at 8 MHz FIN
  • 0.5 μs Startup from Sleep, 15 μs from Power Down
  • Reduced Power Dissipation Modes Available
  • 1.7 to 3.6V I/O Supply Voltage
  • 71.5 dB SNR at 8 MHz FIN
  • Internal Reference Circuitry with No External Components Required
  • Coarse and Fine Gain Control
  • Internal Offset Correction
  • 1.8V Supply Voltage
  • Serial LVDS Output
  • 64 Lead 9 × 9 mm SMT Package

HMCAD1104 is a high performance low power octal analog-to-digital converter (ADC). The ADC is based on a proprietary structure and employs internal reference circuitry, a serial control interface and serial LVDS output data. Data and frame synchronization output clocks are supplied for data capture at the receiver.

Various modes and configuration settings can be applied to the ADC through the serial control interface (SPI). Each channel can be powered down independently and data format can be selected through this interface. A full chip idle mode can be set by a single external pin. Register settings determine the exact function of this external pin.

The HMCAD1104 is designed to easily interface with field-programmable gate arrays (FPGAs) from several vendors.

The very low start up times for the HMCAD1104 allows significant power reduction in duty-cycled systems, by utilizing the Sleep Modes or Power Down Mode when the receive path is idle.

APPLICATIONS

  • Medical Imaging
  • Wireless Infrastructure
  • Test & Measurement
  • Instrumentation

HMCAD1104
Octal 10-Bit 20/40/50/65 MSPS A/D Converter
HMCAD1104 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMCAD1104
HMCAD1104 Evaluation Board

Latest Discussions

No discussions on HMCAD1104 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed