HMC990

Obsolete

Broadband High IP3 Dual Channel Downconverter, 0.7 - 3.5 GHz

Viewing:

Overview

  • Broadband Operation with no external matching
  • Industry's Most Compact Solution, 4x4 mm² QFN Package
  • High-side and Low-side LO injection Operation
  • Wide IF Frequency Range
  • High Input IP3 of +25.6dBm @ 2200 MHz
  • Power Conversion Gain of 7 dB
  • Input P1dB of 12 dBm
  • SSB Noise Figure of 9 dB
  • 55 dBc Channel-to-Channel Isolation
  • Dedicated Enable Pins for IF & LO amplifiers
  • Single-ended RF & LO input ports
HMC990
Broadband High IP3 Dual Channel Downconverter, 0.7 - 3.5 GHz
hmc990lp4e_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC1190A LAST TIME BUY

Broadband High IP3 Dual Channel Downconverter w/ Fractional-N PLL & VCO, 0.7 - 3.8 GHz

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-HMC990LP4E
HMC990LP4E Evaluation Board

Latest Discussions

Recently Viewed