HMC986

Obsolete

GaAs MMIC Reflective SPDT Switch, 0.1 - 50 GHz

Viewing:

Overview

  • Wideband Performance:
    0.1 to 50 GHz
  • Low Insertion Loss:
    1.9 dB at 40 GHz
  • High Isolation: 31 dB at 40 GHz
  • Fast Switching Speed: 10 ns
  • Compact Die Size: 0.98 x 0.75 x 0.1 mm

Suggested Replacement Parts

HMC986A RECOMMENDED FOR NEW DESIGNS

0.1 GHz to 50 GHz, GaAs, MMIC Reflective SPDT Switch

HMC986
GaAs MMIC Reflective SPDT Switch, 0.1 - 50 GHz
hmc986_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC986A RECOMMENDED FOR NEW DESIGNS 0.1 GHz to 50 GHz, GaAs, MMIC Reflective SPDT Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed