HMC975

Obsolete

0.5 Watt PIN MMIC High Isolation SPDT Switch, 2 - 50 GHz

Viewing:

Overview

  • High Isolation: 45 dB @
    26 GHz
  • Low Insertion Loss: 0.9 dB
    @ 26 GHz
  • Reflective Design
  • Die Size: 1.75 x 1.1 x 0.1 mm

HMC975
0.5 Watt PIN MMIC High Isolation SPDT Switch, 2 - 50 GHz
hmc975_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed