HMC969

Obsolete

1 Watt Power Amplifier Chip, 40 - 43.5 GHz

Viewing:

Overview

  • Saturated Output Power:
    +31 dBm @ 15% PAE
  • Output IP 3: +38 dBm
  • High Gain: 22 dB
  • DC Supply: +6V @ 900 mA
  • No External Matching Required
  • Die Size: 2.77 x 2.32 x 0.1 mm
HMC969
1 Watt Power Amplifier Chip, 40 - 43.5 GHz
hmc969_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Latest Discussions

Recently Viewed