HMC922

Obsolete

Non-Reflective Differential SPDT Switch, DC - 4 GHz

Viewing:

Overview

  • Differential SPDT Functionality
  • Low Insertion Loss: 0.8 dB
  • High IP3: +50 dBm
  • High Input P1dB: +35 dBm
  • Positive Control: 0/+3V to 0/+5V 
  • 24 Lead 4x4 mm QFN Package: 16 mm²
HMC922
Non-Reflective Differential SPDT Switch, DC - 4 GHz
hmc922lp4_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC922LP4E
HMC922LP4E Evaluation Board

Latest Discussions

Recently Viewed