Viewing:

Overview

HMC906
hmc906_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC906A-DIE Obsolete GaAs pHEMT MMIC 2 Watt Power Amplifier, 27.3 - 33.5 GHz
HMC7441 RECOMMENDED FOR NEW DESIGNS GaAs pHEMT MMIC 2 Watt Power Amplifier, 27.5 - 31 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed