HMC899

Obsolete

HMC899 / HMC899LP4E

Filter-Tunable, Band-Pass SMT, 18.5 GHz to 37.0 GHz or 19 GHz to 38 GHz

Viewing:

Overview

  • Fast tuning response
  • Excellent wideband rejection
  • Single chip replacement for mechanically tuned designs
  • Small size: 2.5 × 1.2 × 0.10 mm
  • 24-lead, 4 × 4 mm, QFN, surface-mount technology (SMT) package
HMC899

HMC899 / HMC899LP4E

Filter-Tunable, Band-Pass SMT, 18.5 GHz to 37.0 GHz or 19 GHz to 38 GHz

HMC899_fbl HMC899LP4E_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC899LP4E
HMC899LP4E Evaluation Board

Latest Discussions

Recently Viewed