Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC8402-DIE

RECOMMENDED FOR NEW DESIGNS

2 GHz to 30 GHz, GaAs, pHEMT, MMIC, Low Noise Amplifier

Viewing:

Part Details

  • Output power for 1 dB compression (P1dB): 21.5 dBm typical
  • Saturated output power (PSAT): 22 dBm typical
  • Gain: 13.5 dB typical
  • Noise figure: 2 dB
  • Output third order intercept (IP3): 26 dBm typical
  • Supply voltage: 7 V at 68 mA
  • 50 Ω matched input/output
  • Die size: 2.7 mm × 1.363 mm × 0.05 mm
HMC8402-DIE

2 GHz to 30 GHz, GaAs, pHEMT, MMIC, Low Noise Amplifier

HMC8402 Functional Block Diagram HMC8402 Pin Configuration HMC8402 Circuit Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Latest Discussions

No discussions on HMC8402-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed