HMC818

Obsolete

Dual Channel Low Noise Amplifier, 1700 - 2200 MHz

Viewing:

Overview

  • Low Noise Figure: 0.85 dB
  • High Gain: 20.5 dB
  • High Output IP3: +35 dBm
  • Single Supply: +3V to +5V
  • 50 Ohm Matched Input/Output
  • 24 Lead 4x4mm QFN Package: 16mm²

HMC818
Dual Channel Low Noise Amplifier, 1700 - 2200 MHz
hmc818lp4_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Latest Discussions

Recently Viewed