HMC814-Die

PRODUCTION

x2 Active Multiplier Chip, 13 - 24.6 GHz Fout

Viewing:

Overview

  • High Output Power: +17 dBm
  • Low Input Power Drive: 0 to +6 dBm
  • Fo Isolation: >20 dBc @ Fout = 19 GHz
  • 100 kHz SSB Phase Noise: -136 dBc/Hz
  • Single Supply: +5V @ 88mA
  • Die Size: 1.2 × 1.23 x 0.1 mm
HMC814-Die
x2 Active Multiplier Chip, 13 - 24.6 GHz Fout
HMC814 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC814-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed