HMC7590

Obsolete

43 Gbps Transimpedance Amplifier

Viewing:

Overview

  • Supports datarates up to 43 Gbps
  • Internal DCA feedback with external adjustment option
  • 4 Kohm differential transimpedance gain
  • Low-power dissipation < 300 mW
  • -10.5 dBm optical input sensitivity
  • +5 dBm optical overload
  • Small die size: 1.25 mm x 1.15 mm x 0.15 mm
HMC7590
43 Gbps Transimpedance Amplifier
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed