HMC7545

Obsolete

14.2 Gbps Asynchronous 4-Channel Signal Conditioner

Viewing:

Overview

  • Continuous time linear equalizer (CTLE) with up to 18 dB equalization
  • Loss of signal (LOS) detection with programmable threshold and hysteresis
  • Driver performance
      Programmable differential swing: 400 mV p-p differential to 900 mV p-p differential
     Programmable driver output with up to 12 dB de-emphasis
  • Automatic electrical idle and receiver detection
  • Output polarity inversion and automatic output squelch
  • Single supply (2.5 V or 3.3 V)
  • Low power operation: 80 mW per channel
      Per lane power-down options
  • Flexible configuration interface: pin strap, 2-wire interface, or EEPROM
HMC7545
14.2 Gbps Asynchronous 4-Channel Signal Conditioner
HMC7545 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC7545

HMC7545 Evaluation Board

Product Details

HMC7545AB evaluation board is enables system designers to evaluate the features and specifications via graphical user interface. HMC7545AB runs off a signal supply and GUI allows the designers to validate high performance receive CTLE equalization and transmit de-emphasis capabilities as well as out of band signaling and receive detect functions required by SAS/SATA and PCI Express. The user guide provide detailed description of the evaluation board and GUI.

EVAL-HMC7545
HMC7545 Evaluation Board

Latest Discussions

Recently Viewed