HMC696

Obsolete

SiGe Wideband Direct Quadrature Modulator, 20 - 2700 MHz

Viewing:

Overview

  • Very Low Noise Floor, -162 dBm/Hz
  • Excellent Carrier & Sideband Suppression
  • Very High Linearity, +23.7 dBm OIP3
  • High Output Power, +8.5 dBm Output P1dB
  • High Modulation Accuracy
  • 24 Lead 4x4 mm QFN Package: 16 mm²
HMC696
SiGe Wideband Direct Quadrature Modulator, 20 - 2700 MHz
hmc696lp4_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADL5375 PRODUCTION 400 MHz TO 6 GHz Broadband Quadrature Modulator
HMC1097 LAST TIME BUY Wideband Direct Quadrature Modulator, 100 - 6000 MHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed