HMC6741

Obsolete

GaAs pHEMT MMIC 4 Watt Power Amplifier with Power Detector, 9 - 12 GHz

Viewing:

Overview

  • High P1dB Output Power: +36 dBm
  • High Psat Output Power: +38 dBm
  • High Gain: 35 dB
  • High Output IP3: +44 dBm
  • Supply Voltage:+7V @ 2400 mA
  • 50 Ohm Matched Input/Output
  • No External Matching Required
HMC6741
GaAs pHEMT MMIC 4 Watt Power Amplifier with Power Detector, 9 - 12 GHz
hmc6741ls7_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed