Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

HMC6282A

Obsolete

Quad Optical Modulator Driver Module, 32 Gbps

Viewing:

Overview

  • Operation up to 32 Gbps
  • 5.3 W Power Dissipation
  • Less than 250 fs Additive RMS Jitter
  • Fully Integrated Compact Module with GPPO Interface
  • Hermetically Sealed Module
  • Integrated Temperature Sensors
  • Module Size: 40 x 25 x 6.5 mm
HMC6282A
Quad Optical Modulator Driver Module, 32 Gbps
hmc6282a_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC6282A
HMC6282A Evaluation Board

Latest Discussions

Recently Viewed