HMC551

Obsolete

High IP3 DBL-BAL Mixer SMT with LO Amplifier, 0.8 - 1.2 GHz

Viewing:

Overview

  • Input IP3: +27 dBm
  • Low Input LO Drive: -4 to +4 dBm
  • LO to RF Isolation: 27 dB
  • Low Conversion Loss: 8 dB
  • Single Supply: +5V @ 62 mA
  • RoHS Compliant 4x4 mm QFN Package
HMC551
High IP3 DBL-BAL Mixer SMT with LO Amplifier, 0.8 - 1.2 GHz
hmc551lp4_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC551LP4
HMC551LP4 Evaluation Board.

Latest Discussions

Recently Viewed