HMC448-Die

PRODUCTION

x2 Active Multiplier Chip, 19 - 25 GHz Fout

Viewing:

Overview

  • Output Power: +11 dBm
  • Wide Input Power Range: -4 to +6 dBm
  • Fo, 3Fo Isolation: >20 dBc @ Fout= 20 GHz
  • 100 KHz SSB Phase Noise: -135 dBc/Hz
  • Single Supply: 5V @ 48 mA
  • Die Size: 1.16 × 1.20 × 0.1 mm
HMC448-Die
x2 Active Multiplier Chip, 19 - 25 GHz Fout
HMC448 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC448-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed