HMC334

Obsolete

SiGe Wideband Downconverter Mixer SMT, 0.6 - 2.7 GHz

Viewing:

Overview

  • Conversion Loss: 0 dB
  • LO to RF isolation: 48 dB
  • Single-Ended LO Drive: -6 dBm
  • Input IP3: +26 dBm
  • SSB Noise Figure: 10.5 dB
  • On CHip RF Balun
  • RoHS Compliant 4x4 mm QFM Package
HMC334
SiGe Wideband Downconverter Mixer SMT, 0.6 - 2.7 GHz
hmc334lp4_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC334LP4
HMC334LP4 Evaluation Board

Latest Discussions

Recently Viewed