HMC331

Obsolete

Passive Freq. Doubler Chip, 12 - 18 GHz Fin

Viewing:

Overview

  • Conversion Loss: 14 dB
  • Fo, 3Fo, 4Fo Isolation: 50 dB
  • Passive: No Bias Required
  • Die Size: 0.85 x 0.55 x 0.1 mm
HMC331
Passive Freq. Doubler Chip, 12 - 18 GHz Fin
hmc331_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed