HMC1190

Obsolete

Broadband High IP3 Dual Channel Downconverter w/ Fractional-N PLL & VCO, 0.7 - 3.5 GHz

Viewing:

Overview

  • Broadband Operation with no external matching
  • High-side and Low-side LO injection Operation
  • High Input IP3 of +24 dBm
  • Power Conversion Gain of 8 dB
  • Input P1dB of 11 dBm
  • SSB Noise Figure of 9 dB
  • 55 dBc Channel-to-Channel Isolation
  • Enable/Disable Mixer and PLL/VCO independently
  • Single-ended RF input port
  • Maximum Phase Detector Rate:
    100 MHz
  • Low Phase Noise:
    -110 dBc/Hz in Band Typical
  • PLL FOM:  
    -230 dBc/Hz Integer Mode,
    -227 dBc/Hz FractionalMode
  • <160 fs Integrated RMS Jitter
     (10 kHz to 20 MHz)
  • Low Noise Floor: -165 dBc/Hz
  • Integrated VCO
  • External VCO Input, differential LO output
  • Exact Frequency Mode
  • 0 Hz Fractional Frequency Error
  • Programmable RF Output Phase
  • Output Phase Synchronous Frequency Changes
  • Output Phase Synchronization
  • LO Output Mute Function
  • Compact Solution, 6x6 mm Leadless QFN Package
HMC1190
Broadband High IP3 Dual Channel Downconverter w/ Fractional-N PLL & VCO, 0.7 - 3.5 GHz
hmc1190lp6ge_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC1190A LAST TIME BUY

Broadband High IP3 Dual Channel Downconverter w/ Fractional-N PLL & VCO, 0.7 - 3.8 GHz

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-HMC1190LP6G
HMC1190LP6G Evaluation Board

Latest Discussions

Recently Viewed