HMC1090

Obsolete

Broadband High IP3 Downconverter, 0.7 - 3.5 GHz

Viewing:

Overview

  • Broadband Operation with no external matching
  • High-side and Low-side LO injection Operation
  • Wide IF Frequency Range
  • High Input IP3 of +25dBm
  • Power Conversion Gain of 7 dB
  • Input P1dB of 12 dBm
  • SSB Noise Figure of 10 dB
  • Dedicated Enable Pins for IF & LO amplifiers
  • Single-ended RF & LO input ports
  • Compact Solution, 3x3 mm
    QFN Package
HMC1090
Broadband High IP3 Downconverter, 0.7 - 3.5 GHz
hmc1090lp3e_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC1090LP3E
HMC1090LP3E Evaluation Board

Latest Discussions

Recently Viewed