Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

HMC1069

Obsolete

32Gbps Optical Modulator Driver

Viewing:

Overview

  • Low DC Power Dissipation, 0.70W for 6Vpp output swing at 5V and 1W for 7.5Vpp swing at 6V supply.
  • Integrated peak-detect function
  • High gain, 15dB at 16GHz
  • Low Additive RMS Jitter, <300 fsec
  • High Bandwidth, 12 psec Riseand Fall Times
  • Small Die Size:
    1.71 x 1.35 x 0.10 mm

The HMC1069 is a broadband distributed amplifier optimized for time-domain performance with high bandwidth supporting data-rates up to 32Gbps.The output signal amplitude and cross point are adjustable through the control pins and the integrated peak detector feature is used for monitoring the output voltage signal levels during device's normal operation.

The HMC1069 is designed in GaAs MMIC PHEMT process and the device can support supply (Vdd) voltage range from 5V to 7V with excellent performance.

HMC1069 can be used as a post-stage driver in cascaded configuration when HMC1068 is utilized as pre-stage amplifier. HMC1069 can also be used as a single-stage driver to address aplications with lowoutput swing requirements.

The HMC1069 comes in a small die size and need minimal number of external components for decoupling only , which makes it well suited for driver integrated optical modulator chip-and-wire assemblies.

Applications

  • Up to 32Gbps optical modulator driver
  • Test and Measurement Instrumentation
  • Microwave Radio & VSAT
  • Military & Space

HMC1069
32Gbps Optical Modulator Driver
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed