Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

HMC1068

Obsolete

32Gbps Optical Modulator Driver, Pre-Stage

Viewing:

Overview

  • Low DC Power Dissipation, 0.30W for 2.8Vpp swing at 5V and 0.45W for 3Vpp swing at 6V supply.
  • Integrated peak-detect function
  • High gain, 15dB at 16GHz
  • Low Additive RMS Jitter, <300 fsec
  • High Bandwidth, 12 psec Rise and Fall Times
  • Small Die Size:
    1.71 x 1.35 x 0.10 mm
HMC1068
32Gbps Optical Modulator Driver, Pre-Stage
hmc1068_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed