HMC1053

Obsolete

GaAs pHEMT MMIC 5 Watt Power Amplifier With Power Detector, 9 - 14 GHz

Viewing:

Overview

  • Saturated Output Power:
  • +38 dBm @ 26% PAE
  • High Output IP3: +43 dBm
  • High Gain: 34 dB
  • Output IP3: +35 dBm
  • DC Supply: +7V @ 2400 mA
  • No External Matching Required
  • Die Size: 3.47 x 3.46 x 0.1 mm

HMC1053
GaAs pHEMT MMIC 5 Watt Power Amplifier With Power Detector, 9 - 14 GHz
hmc1053_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed