HMC1043

Obsolete

GaAs MMIC Triple Balanced Mixer 26 - 32 GHz

Viewing:

Overview

  • Passive: No DC Bias Required
  • High Input IP3: 23 dBm
  • High LO/RF Isolation: 45 dB
  • High 2LO/IF Isolation: 50 dBm
  • Wide IF Bandwidth: 16 - 22 GHz
  • Upconversion & Downconversion Applications
  • 16 Lead Ceramic 3x3 mm SMT Package: 9 mm²
HMC1043
GaAs MMIC Triple Balanced Mixer 26 - 32 GHz
hmc1043lc3_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC1043LC3
HMC1043LC3 Evaluation Board

Latest Discussions

Recently Viewed