HMC1024

Obsolete

1 Watt Power Amplifier Chip, 27.5 - 33.5 GHz

Viewing:

Overview

  • Saturated Output Power:
    +31.5 dBm @ 29% PAE
  • High Output IP3: +40 dBm
  • High Gain: 24 dB
  • DC Supply: +6V @ 600 mA
  • No External Matching Required
  • Die Size: 2.79 x 1.3 x 0.1 mm
HMC1024
1 Watt Power Amplifier Chip, 27.5 - 33.5 GHz
hmc1024_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC1132LP5DE 1 Watt, GaAs pHEMT MMIC Power Amplifier, 27 GHz to 32 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed