HMC-XTB110

RECOMMENDED FOR NEW DESIGNS

Passive ×3 Frequency Multiplier, 24 - 30 GHz Input

Viewing:

Overview

  • Conversion Loss: 19 dB
  • Input Drive: +13 dBm
  • Passive: No DC Bias Required
  • Die Size: 1.1 × 1.4 × 0.1 mm
HMC-XTB110
Passive ×3 Frequency Multiplier, 24 - 30 GHz Input
HMC-XTB110 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC-XTB110 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed