HMC-C073

Obsolete

Wideband VCO w/Buffer Amplifier Module, 38.4 - 43.2 GHz

Viewing:

Overview

  • Wideband Tuning Frequency: 38.4 - 43.2 GHz
  • High Output Power: +13 dBm
  • High Output Voltage: 3.5V pp
  • Low Phase Noise: -98 dBc/Hz @ 100 kHz Offset
  • Low Jitter: 37 fs
  • Single Positive Supply: +5V @ 350mA
  • Operating Temperature: -55°C to +85°C
  • Ultra-Small Hermetic Module
  • Field Replaceable 2.4mm Connector
HMC-C073
Wideband VCO w/Buffer Amplifier Module, 38.4 - 43.2 GHz
HMC-C073 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC-C073 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed