HMC-C016

Obsolete

Wideband Low Noise Amplifier Module, 7 - 17 GHz


Viewing:

Overview

  • Noise Figure: 2 dB @ 16 GHz
  • Gain: 22 dB
  • P1dB Output Power: +14 dBm @ 16 GHz
  • 50 Ohm Matched Input/Output
  • Regulated Supply
  • Hermetically Sealed Module
  • Field Replaceable SMA Connectors
  • -55 to +85°C Operating Temperature
HMC-C016
Wideband Low Noise Amplifier Module, 7 - 17 GHz

hmc-c016_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on HMC-C016 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed