DS9093A
PRE-RELEASEiButton Key Ring Mounts
- Part Models
- 5
- 1ku List Price
- Starting From $0.74
Overview
- Low-Cost Key Ring Mounts That Hold an iButton® for thumbpad applications.
- Key Ring Mount Versions:
- DS9093A Snap-In Angled Fob for use With F5 MicroCan®.
- DS9093F Snap-In Fob for use With F5 MicroCan.
- DS9093N Angled Fob for use With F5 MicroCan.
The DS9093F plastic snap-in fob offers the simplest way to mount an iButton® for applications that require only momentary contact. The fob can be attached to a key ring for carrying. Do not apply solvents or adhesives to this fob. This might affect the mechanical strength and reliability.
The DS9093N angled fob is an alternate way to mount an iButton for applications that require only momentary contact. Due to the different mounting technique, the DS9093N can be used with the F5 MicroCan® only. The iButton is inserted into this fob by press-fitting. For permanent mount, the iButton can be locked by a DS9093RA Lock Ring.
The DS9093A is very similar to the DS9093N. It has about the same size as the DS9093N and can be used with the F5 MicroCan only. The iButton is inserted by press-fitting the flange of the MicroCan into the cavity of the fob. In contrast to the DS9093N, no additional parts are needed for permanent mounting. The DS9093A is available in black, blue, green, red, and yellow.
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS9093A+ | IBACC | ||
| DS9093AB+ | IBACC | ||
| DS9093AG+ | IBACC | ||
| DS9093AR+ | IBACC | ||
| DS9093AY+ | IBACC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 11, 2015 - 1479D ASSEMBLY |
||
| DS9093A+ | PRODUCTION | |
| DS9093AB+ | PRODUCTION | |
| DS9093AG+ | PRODUCTION | |
| DS9093AR+ | PRODUCTION | |
| DS9093AY+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Evaluation Kits
Latest Discussions
No discussions on DS9093A yet. Have something to say?
Start a Discussion on EngineerZone®