DS9093S
RECOMMENDED FOR NEW DESIGNSiButton Wall Mount
- Part Models
- 1
- 1ku List Price
- Starting From $1.20
Overview
- Low-cost fixture that permanently secures an iButton to an object.
- Allows an iButton to be easily and permanently attached to an object using screws or rivets (F5 MicroCan®).
- Made from 13% glass filled Nylon 6/6
The DS9093S allows the user to permanently attach an iButton® to an object with two screws, or rivets. The plastic plate is designed with an inset that accommodates the flange of the F5 package and allows for flush mounting. A protective wall is provided along the sides of the plate to reduce incidental damage to the iButton.
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS9093S+ | IBACC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 11, 2015 - 1479D ASSEMBLY |
||
| DS9093S+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| iButton Accessories 5 | ||
| DS9093A | iButton Key Ring Mounts | |
| DS9093F | RECOMMENDED FOR NEW DESIGNS | iButton Key Ring Mounts |
| DS9093N | RECOMMENDED FOR NEW DESIGNS | iButton Key Ring Mounts |
| DS9093RA | RECOMMENDED FOR NEW DESIGNS | iButton Plastic Card Mounts |
| DS9093RB | RECOMMENDED FOR NEW DESIGNS | iButton Plastic Card Mounts |
Latest Discussions
No discussions on DS9093S yet. Have something to say?
Start a Discussion on EngineerZone®